IESNA:LM-63-2002
[TEST]P821268
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D1-740-24VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3448
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 28
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
798.2 801.2 803.1 803.7 803.7 803.7 803.1 802.5 803.1 801.2
797 792.1 786.6 780.5 775.6 778.7 786 787.8 787.8 787.8
786 790.3 807.9 814 801.8 798.8 785.4 758 712.3 648.3
580.7 506.9 407.6 301 184.6 66.4 29.2 26.8 22.5 17.7
13.4 9.7 6.7 4.3 2.4 1.2 0.6 0 0 0
0 0 0 0 0 0 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 800.6 801.8 803.1 803.1 803.1 802.5 801.8 802.5 801.2
797 792.1 786.6 780.5 775.6 778.7 786.6 789 788.4 787.2
789 789.7 808.5 820.1 804.3 803.7 789 761.6 717.8 656.8
588.6 513.6 410.7 303.4 180.4 62.8 29.2 26.8 22.5 17.7
13.4 9.7 6.7 4.3 1.8 1.2 0.6 0.6 0 0
0 0 0 0 0 0 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 800.6 802.5 803.1 803.1 803.7 802.5 802.5 803.1 801.2
797.6 792.7 786.6 782.3 778.1 784.2 795.1 797.6 798.2 795.8
801.8 806.7 825 843.9 833.5 826.2 828.7 798.2 754.9 703.7
625.8 545.3 453.3 336.3 207.2 74.9 28.6 26.2 21.9 17.1
12.8 9.7 6.7 4.3 2.4 1.2 0.6 0.6 0.6 0
0 0 0 0 0 0 0.6 0.6 0.6 0
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 800.6 802.5 803.1 803.1 802.5 803.1 803.1 804.3 801.2
798.2 792.7 787.8 783.6 782.3 790.3 803.1 809.2 810.4 812.8
815.2 833.5 856.1 870.7 879.2 877.4 866.4 851.2 806.7 753.1
681.2 602 490.5 368 230.9 78.6 27.4 25 20.7 16.5
12.2 9.1 6.1 4.3 2.4 1.2 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0.6 0.6 0
0 0.6 0.6 0 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 800.6 802.5 803.1 802.5 802.5 802.5 803.7 804.3 802.5
798.2 793.9 788.4 784.2 784.8 795.8 809.8 815.2 820.1 822.6
832.3 848.8 879.2 906 911.5 898.1 912.1 892.6 850.6 790.9
720.8 631.2 516.1 391.2 244.9 94.4 25 22.5 18.9 14.6
11.6 7.9 5.5 3.7 2.4 1.2 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0 0.6 0.6 0.6
0 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 800 801.8 801.8 801.2 801.2 801.2 802.5 804.3 800.6
797 792.7 788.4 784.2 783.6 794.5 811 818.3 822.6 824.4
834.7 854.2 889.6 915.2 913.3 911.5 925.5 905.4 857.9 801.8
728.1 637.3 528.3 402.1 252.3 92 22.5 20.1 17.1 13.4
10.4 7.3 4.9 3 1.8 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 800.6 802.5 802.5 801.8 801.2 801.2 803.1 804.3 800.6
796.4 792.1 787.8 784.2 783 794.5 811 818.3 822.6 824.4
834.1 854.9 888.4 915.2 914 910.9 922.5 908.5 856.7 797
724.5 639.2 527 396 246.2 97.5 21.9 20.1 17.1 13.4
9.7 7.3 4.9 3 1.8 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 799.4 800.6 801.2 800 799.4 799.4 800 801.2 798.8
794.5 789.7 784.8 780.5 780.5 790.3 806.1 811.6 815.2 816.5
825.6 843.9 874.4 898.1 901.8 894.5 903.6 886.5 843.3 781.7
706.2 614.8 508.8 377.8 235.8 78.6 18.3 16.5 13.4 11
7.9 6.1 4.3 2.4 1.2 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 800 801.2 800.6 800 799.4 798.8 798.8 798.8 795.8
792.1 787.2 781.7 776.9 775 783 795.1 800 800.6 802.5
806.1 823.8 845.7 863.4 865.2 863.4 855.5 836.6 793.3 740.9
664.8 575.8 469.8 346.7 208.4 63.4 13.4 12.2 10.4 7.9
6.1 4.3 3 1.8 1.2 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 798.2 798.8 798.8 797.6 796.4 795.1 795.1 795.1 792.7
788.4 783 776.9 770.8 768.3 772 781.1 783.6 784.8 782.3
785.4 793.9 811 824.4 817.1 811.6 805.5 776.9 729.3 672.1
597.1 514.9 419.2 303.4 174.3 45.1 8.5 7.9 6.7 4.9
3.7 3 1.8 1.2 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 798.2 798.2 797.6 796.4 795.1 793.9 793.3 792.1 789.7
784.8 778.7 771.4 762.8 755.5 756.1 759.2 758 753.7 747.6
742.7 739.7 748.2 754.3 742.1 737.9 724.5 695.8 653.8 596.5
528.9 453.9 358.3 257.1 142 31.7 3 3 2.4 1.8
1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 798.2 798.2 797.6 796.4 795.1 793.3 792.7 792.1 789
783.6 776.9 767.7 756.8 749.4 746.4 748.2 744 736.6 729.3
718.4 713.5 718.4 709.8 698.9 694.6 681.2 655.6 611.7 553.9
496 422.9 332.7 236.4 127.3 31.7 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 797.6 797.6 797.6 795.8 794.5 792.7 792.1 792.1 788.4
781.7 773.2 762.2 751.3 741.5 739.1 739.1 733.6 723.9 711.7
701.9 692.2 691.6 686.7 666 660.5 650.7 624.5 587.4 537.4
475.9 408.2 322.9 230.9 124.3 29.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 797 797 796.4 795.8 793.9 792.7 792.7 792.1 787.2
776.9 764.7 751.3 738.5 726.9 723.2 721.4 712.9 701.3 684.9
673.3 664.8 662.3 657.4 638.6 628.8 628.2 609.3 577 535.6
478.9 415.5 339.4 246.2 138.9 29.9 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 797.6 797.6 797 795.8 793.9 792.7 792.7 791.5 783.6
770.2 756.1 740.3 725.1 711.1 707.4 704.4 694.6 678.2 663.5
648.3 645.3 643.4 636.1 619.1 605 594.7 589.8 566.7 534.4
486.2 427.7 350.3 260.2 154.2 35.9 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 797 796.4 795.8 794.5 793.3 792.1 792.1 790.9 779.3
762.8 745.8 727.5 709.8 695.8 690.3 684.2 669.6 652 631.8
616 606.3 598.3 577.6 534.4 476.5 416.2 410.1 392.4 366.8
335.1 293.7 240.1 178.5 107.2 26.2 0 0 0 0.6
0.6 0 0 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 797 797 795.8 794.5 792.7 792.1 792.7 790.3 776.3
758 739.7 719 697.7 678.2 669 660.5 642.8 619.1 593.5
571.5 555.7 535.6 494.1 416.2 305.9 188.9 180.4 166.9 154.2
136.5 115.8 92 65.2 37.2 7.9 0 0 0 0
0.6 0 0 0.6 0.6 0.6 0.6 0 0.6 0.6
0.6 0.6 0 0.6 0 0 0 0 0.6 0
0 0 0 0 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6
798.2 796.4 797 795.1 793.9 792.1 791.5 791.5 789.7 775.6
754.9 732.4 707.4 683 660.5 648.3 633.1 609.3 584.3 552.6
525.2 497.2 463.7 414.9 322.9 196.8 84.7 76.8 70.1 62.8
54.2 44.5 33.5 23.2 11.6 1.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6
798.2 796.4 796.4 795.1 793.3 792.1 790.9 790.3 789 776.9
754.9 728.1 700.1 671.5 644.6 625.8 605 577 542.9 506.3
467.3 435 384.5 313.2 223 112.7 33.5 30.5 27.4 24.4
21.3 17.1 12.2 7.9 3.7 0.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6
798.2 795.8 795.8 794.5 793.3 791.5 789.7 789 788.4 776.9
754.3 726.3 695.8 663.5 632.5 609.3 583.7 548.4 508.8 463.7
419.2 365.6 304 229.7 138.3 57.3 2.4 1.2 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6
798.2 795.8 795.1 794.5 792.7 790.9 789 788.4 787.8 776.9
753.1 725.7 694 659.9 628.2 602 573.4 539.8 498.4 453.3
401.5 343.6 280.9 199.9 112.7 40.2 1.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6
798.2 795.1 794.5 793.9 792.1 790.3 788.4 787.8 787.2 775
752.5 724.5 692.8 658 625.8 599.6 570.9 536.2 495.4 451.5
396.7 338.8 274.2 197.4 107.8 36.6 1.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6
